Twin Forestry 428SB

Twin Forestry T428SB

Designed to offer superior performance in the forest, they ensure high traction, excellent flotation, and minimise damage to the soil structure.

Trelleborg-Forestry-TiresT428_200X281

It guaranties extra pull force and brilliant accessibility. Without tracks and chains it assures optimum grip.

The open tread pattern maximizes the self cleaning capacity.

• Excellent traction without using any anti slide device

•  The angle of the lugs gives extra pull force and brilliant accessibility

•  The open tread pattern gives the best possible self-cleaning

•  The large contact area gives the tyre a low ground bearing pressure

Downloads

Trelleborg Forestry

Serious Tires for Serious Foresters  

Download (pdf)

Visual Folder

Trelleborg tires and complete wheels solutions  

Download (pdf)

Mobile Tools and Apps

Boost the efficiency and productivity of farming operations  

Download (pdf)

Technical Data

For the full pressure table, click “ + “ next to the size

Tire Description Section Width Overall Diameter Rolling Circumference Static Loaded Radius Speed Radius Index Rim Permitted Rims Pressure For Tracks Nominal Pressure Tread Type Type Tube Steel Belted Pressure Table

710/50-30.5 
173 A8 (180A2LT)

710

1485

4485

700

700

AG24.00"

6,00

5,0

LS-2

Tubetype

710/50-30.5 / 750/45-30.5

Steelbelted

+

710/40-22.5 
151 A8 (158A2LT)

710

1170

3510

540

550

AG24.00

5,00

3,2

LS-2

Tubetype

700/40-22.5

Steelbelt

+

600/55-26.5 
160 A8 (167A2LT)

600

1340

4020

625

625

AG20.00"

6,00

4,0

LS-2

Tubetype

600/55-26.5

Steelbelted

+

710/45-26.5 
163 A8 (170A2LT)

710

1340

4020

625

625

AG24.00"

6,00

4,0

LS-2

Tubetype

700/50-26.5

Steelbelted

+

750/50-26.5 
174 A8 (181A2LT)

750

1465

4395

675

670

AG24.00"

6,00

5,0

LS-2

Tubetype

700/50-26.5

Steelbelt

+

 
  *

+

710/45-26.5 
168 A8 (175A2LT)

710

1340

4020

625

625

AG24.00"

6,00

5,0

LS-2

Tubetype

700/50-26.5

Steelbelt

+

Web Applications

Resources

Product Movies

Related products

Contact Us

Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.

*
*
*
*
*
*
*