Excavator XL

Excavator XL (Solid)

The Excavator XL, a wider version of the Excavator, offers better stability for demanding applications.


Trelleborg Excavator XL tires offer excellent traction and stability through their innovative tread design and construction while keeping machine downtime to a minimum by eliminating punctures. This tire delivers outstanding performance in environments where safety is vital and downtime unacceptable.

The Trelleborg Excavator XL range is ideal for use in the construction, waste management and timber industries.

• Wide profile improves stability

• Excellent Traction

• Reinforced sidewall protection eliminates punctures


Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

Size Available Rims Tire O.D.
Static Load [mm] Load Capacity
25 km/h [kg]
10.00-20  7.0; 7.5 & 8.0 1023 261 7550 5000
12.00-20 8.0 & 8.5 1093 278 9510 6250

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *