Brawler HPS Solidflex Traction

Brawler HPS Solidflex Traction (Solid)

Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments.

Trelleborg_Brawler_HPS-Solidflex-Traction_200x281Brawler HPS (High Performance Solid) tires are designed to perform in extreme environments including scrap metal recycling, waste transfer stations and mining operations.

• Up to 3 times more wearable rubber than pneumatic tires

• Fits OEM wheels

• Elliptical apertures deliver a comfortable ride

Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks and wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Tire O.D.
[mm]
Width
[mm]
Tread Depth
[mm]
Weight
[kg]
Load Capacity
10 km/h [kg]
Load Capacity
16 km/h [kg]
Load Capacity
25km/h [kg]
17.5x25/14 1340 446 155 520 8805 7665 7045
20.5x25/17 1495 527 188 795 12155 10575 9725
23.5x25/19 1630 606 216 1112 15320 13330 12260
26.5x25/22 1715 718 236 1478 18295 15920 14640
29.5x25/25 1845 761 264 1853 22540 19610 18035

Product Movies

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *