C-800 L2

C-800 L2 (OTR)

The C-800 L2’s self-cleaning profile offers a large footprint providing flotation on soft surfaces. Durable nylon construction provides strength and resistance to impact damage.

The C-800 L2’s self-cleaning profile offers a large footprint providing flotation on soft surfaces.

Durable nylon construction provides strength and resistance to impact damage.

• Large Footprint

• Flat Profile with Deep Lugs

• Long Lasting Tread Life

• Good Flotation on Soft Surfaces"


Downloads

Construction Brochure Imperial Sizes

Trelleborg Construction series tires tracks & wheels  

Download (pdf)

Construction Brochure Metric Sizes

Engineered for the extreme  

Download (pdf)

Technical Data

metric
Size Ply Rating Rim Tire O.D.
[mm]
Section Width
[mm]
Tread Depth [bar] Inflation Pressure [bar] Load Capacity @ 10 km/h
[kg]
Weight
[kg]
17.5-25 16 14.00-25/1.5 1350 445 26 4,8 7300 93,6
20.5-25 16 17.00-25/2.0 1490 520 30 3,5 8250 133,6

Contact Us

Get in touch with our experts and let us help you in finding the right solution to empower your business.

 
*
*
*
*
*
To submit this info you need to agree to the Privacy Notice and legal disclaimer. I agree to the Privacy Notice and legal disclaimer *