Cars and Light Trucks -

Your drive our passion

Trelleborg is equiped to work with customized automotive applications, using a wide range of advanced materials and techniques, to provide effective solutions that will make you stay ahead. You will find we have made it easy to get in touch and stay in the know, from the moment we talk to the day we deliver. We work closely together with OEM customers and can provide everything from in-house compound development to design assistance and modern production techniques as well as additional post production services. Trelleborg facilities are located close to your markets in Europe, U.S and Asia.

Your requirements

Our offering is also about the services you need 

Global & Local

Geography and expertise

Trelleborg is a global team with local anchors. Tell us about your needs and you can trust us to be there for you.

FEA Simulation

Add real value

The virutal testing environment gives room for improvments at an early stage regarding e.g thermal stress or performance feasability. Saving both time and money.

Environment

ISO14001

Our certificates tell you that we work continously with improving our impact on the enviroment. We take the Corporate Responsiblity work seriously.

Quality

ISO 9001, ISO/TS 16949, ASTM D2000, IMDS, GADSL

Our quality certificates tell you that we know how to work with your expectations and needs on quality.

Sealing & Damping

We provide a wide range of advanced and customized solutions that seal, damp and protect. Our extensive material portfolio makes it possible to be material neutral, offering solutions that provide the exact functionality required. We offer design assistance, material testing, finite element analysis, compatibility testing, mock-up assistance, rapid prototyping, custom packaging and overseas transport.

Hoses & Tubes

We provide extrusions in a variety of polymers and have over 100 approved compounds including EPDM, TPE, NR, SBR, VAMAC®, ECO, NBR/PVC, CR, HNBR and Silicone. Material performance and seal design are both critical to effective sealing. Our material portfolio together with our design resources will effectivly create the solutions you need. 

Dampeners

Our focus is to provide a polymer solution designed to promote maximum dampening for your application. The close co-operation with several large OEM’s, Tier 1 and Tier 2 suppliers worldwide continue to build our knowledge base. Trust our design engineers with your challenges.

Protectors

We provide a variety of single and co-extruded polymer solutions to protect the wide range of cable applications from wear, temperature and the elements as such. Having a broad material portfolio ensures us access to a material formulated to meet the requirements of the application, functionality guaranteed.

Application overview

Trelleborg's solutions provide critical functionality in a wide range of vehicles.  

Sealing & damping profiles

Trelleborg extruded solutions for cars 2 1 4 3 7 6 5

Bumper seal

A protective cover also being a design element of the car. Extruded profiles with properties for a long life cycle.


Window seal

A seal that keeps water and dirt from sliding down together with the glas into the door.

Front-light & Back-light seal

Keeping the light house dry and dust free, assuring a long and problem free life cycle.


Hood seal

No only a seal keeping water and dirt out but also a noice damper where metal is meeting metal.


Moonroof/Sunroof seal

The demanding position of a rooftop leaves no room for failure. Trust our seals to do the job.


Mud guard

The mud guard is a multi functional seal. In all weather conditions contributing to the overal life cycle, in a premium product.


Wind-shield seal

A seal absorping movement between the glazing and the frame of the wind shield.


Contact us

Are you looking for something that you cannot find? Material specifications or any other documentation.
Tell us about your product preferences and one of our skilled staff representatives will contact you within the next business day.

Your information

*
*
*
*
Phone
Mail
Trelleborg solution process illustration

The solution process

We will guide you through the solution process, addressing your needs.


Do you want to know more? Contact us.