Tactile flooring - Trelleborg Rubber Flooring - Trelleborg AB

Tactile flooring

Due to its high visual and tactile contrast, the surface is easily noticed. On top of this, its regular surface increases individual mobility, and safety is achieved by means of the non-slippery properties of rubber, even under damp conditions. This product is easily bonded to any surface and is available in different sizes, aiding its installation in platforms, stairs, ramps, halls, lifts and so on.

M2F1 & Bfl-S1 Classification for fire and smoke

The range of fire resistant materials offered by Trelleborg comply with UNE 23727-90 and NF F-16101 standards, apart from other European Regulations on this subject such as EN 13501-1 (Euroclasses).


Our designs comply with non-slip regulations of leading European accessibility bodies; external slip tests such as tests required by Metro Paris and London Underground (SATRA TM144 –LUL Req.) have been successfully passed.

Without service interruption

It is simple and quick to install and no civil work is required. It adheres and seals against the existing paving, thus avoiding the nuisance associated to the removal and replacement of materials, sharply reducing installation time and cost.


The tactile flooring system is the best solution to help visually impaired citizens access transportation, building and other public areas. 

Warning surface

These surfaces mark the platform edge or end (safety area), a lift or stairs access area, warn of the location of ticket windows, ticket machines or any other point of interest.

Guiding systems

The function of this system is to create pathways along which persons can move and reach areas of interest. In order to define the most adequate design, we examine the regulations in force in each country and seek the advice of local experts on the matter.

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.