SafestriveTM Floor - Trelleborg Rubber Flooring - Trelleborg AB

SafestriveTM Floor 

Overview

Features

Safestrive Floor is a 21 mm thick bottom-floor and is delivered in 50 × 50 cm pieces. It is recommended to be paired with a 3 mm linoleum carpet as top-floor.

Application

Following the gluing on a flat and clean ground floor, Safestrive Floor is placed with the pins downwards. On top of Safestrive Floor, another layer of glue is dispersed before the top layer of linoleum carpet is placed.


Advantages

Safestrive Floor, which is stable enough for normal requirements such as walking and clinical activities, fulfils key requirements such as ease of installation, low chemical and emission levels, ease of cleaning and requirements of sustainability, wear and tear.                                             

Benefits

Safestrive Floor meets existing and upcoming regulatory demands and requirements, and provides an environment that is likely to be better and safer for individuals, relatives and care workers.

Thickness and length 

Delivered in plates Height  Plate size   Recommended top floor
21 x 500 mm  21 mm 500 x 500 mm  3-4 mm

Technical information 

Safestrive Floor is coded:
HSCode 400219 Styrene-butadiene rubber “SBR”.

Download

Product Sheet

Safestrive Floor  

Download (pdf)

Contact our specialists

Trelleborg rubber flooring for public spaces is available via our global network of selected distributors.

ALL COUNTRIES
1024-preventive-injury-floor-product-colored

Safestrive FloorTM

Impact Neuronic
info@impactneuronic.se

Trelleborg Engineered Coated Fabrics
Phone: +46 410 51866
customersupport.ecf@trelleborg.com