Checker® Stud - Trelleborg Rubber Flooring - Trelleborg AB

CHECKER®STUD

A hardwearing solution with discrete color options 

Profile
Pattern
checkerstud-black

Overview

Features

Fire resistant and electrically insulating with high chemical resistance. Color fastness and  dimensional stability.

Applications

Checker Stud is the perfect choice for public spaces with heavy pedestrian traffic such as terminals, corridors, waiting rooms, airports, libraries and shops.

Advantages

The characteristic pattern and surface make Checker Stud instantly recognizable. It is easy to clean and offers a different surface appearance with a low-profile stud pattern.

Benefits

 The stud patterned surface provides a hardwearing solution for busy areas. Its three-layer sandwich construction dampens noise and enhances standing and walking comfort. Available in six earthy color options. 

Thickness, length and tear strength

Thickness
EN 428 (mm)
Roll Form
EN 426 (m)
Tear Strength
ISO 34 

3.5

1.40 x 10

 > 25 N/mm

Electrical and sound reduction

Electrical Resistance
IEC 93
Electrical Insulation
ASTM D 149
Sound Reduction
ISO 140-8 
> 1010 Ω x m

25 kV

 16 ΔLw (dB)

Technical information

Conformity EN 14041:2004/AC2:2006  Cigarette Heat Resistance
Flexibility  Hardness
Residual Indentation
Abrasion Resistance
Fire Classification
Effect of Castor Chair
Static Coefficient of Friction
Chemical Resistance 
 CE  EN 1399  EN 435  ISO 7619:1986 (ISO 48)  EN 433  ISO 4649 EN 13501-1  EN 425  EN 13893  

No discoloration

No cracks

83° IRH ± 5°

0.13 mm

< 180 mm

Cfl-s1

No damage

1.11 Withstands diluted acids and alkalis


Color options

Black
40

Burnt Umber
78

Silver Gray
88

Charcoal
90

Medium Gray
92

Windsor Blue
94

Downloads

Product sheet

Checker Stud  

Download (pdf)

Certificate

Checker stud CE certificate  

Download (pdf)

Chemical resistance table

Chemical resistance  

Download (pdf)

Installation instruction

Installation instructions  

Download (pdf)

Maintenance programme

Maintenance program  

Download (pdf)

Declaration Performance

CHECKER STUD  

Download (pdf)

Related products

Contact your nearest Trelleborg rubber flooring distributor

Trelleborg rubber flooring for public spaces is available via our global network of selected distributors. 

all countries

Trelleborg Engineered Coated Fabrics

All countries
Phone: +46 410 51866
customersupport.ecf@trelleborg.com
finland

RTV-Yhtymä OY                  

Finland
Phone: +358 40 583 3497
kohdelattiat@rtv.fi
france

Trelleborg Industrie SAS       

France
Phone: +33 (0)4 73 25 81 00
Fax: +33 (0)4 73 25 82 17
tes.serviceclients@trelleborg.com
italy

Formar Srl.                        

Italy
Phone: +39 0142 45 50 75
Fax: +39 0142 748 34
info@formar.it
norway

Trelleborg Industri A/S          

Norway
Phone: +47 22 90 49 00
Fax: +47 22 32 16 54
oslo.mail@trelleborg.com
singapore

Trelleborg S.E. Asia Pte Ltd 

Singapore
Phone: +65 6898 93 32 
Fax: +65 6898 93 03
swee.yew.siong@trelleborg.com.sg
sweden

Ehrenborg & Co                 

Sweden
Phone: +46 31 86 35 95
info@ehrenborg.se