Checker® - Trelleborg Rubber Flooring - Trelleborg AB

CHECKER®

A durable, non-slip solution with bold, bright color options

Overview

Features

Fire resistant, electrically insulating with high chemical resistance. Color fastness and  dimensional stability.

Applications

Checker creates the right atmosphere in shops, offices, stairways, corridors and entrances, and is also ideal for terminals, universities, libraries and other public areas.

Advantages

The characteristic checkered pattern and bright surface make Checker instantly recognizable. The shine helps to emphasize the high quality of the flooring, while adding a little extra to your carefully planned interiors. 

Benefits

The distinctive checkered pattern provides a durable, non-slip surface, while the three-layer sandwich construction dampens noise and enhances standing and walking comfort. Available in six bold and bright standard color options.

Thickness, length and tear strength

Thickness
EN 428 (mm)
Roll Form
EN 426 (m)
Tear Strength
ISO 34 

3.0

1.40 x 10

 > 25 N/mm

Electrical and sound reduction

Electrical Resistance
IEC 93
Electrical Insulation
ASTM D 149
Sound Reduction
ISO 140-8 
> 1010 Ω x m

25 kV

 16 ΔLw (dB)

Technical information

Conformity EN 14041:2004/AC2:2006 Cigarette Heat Resistance
Flexibility  Hardness
Residual Indentation
Abrasion Resistance
Fire Classification
Effect of Castor Chair
Static Coefficient of Friction
Chemical Resistance 
 CE

EN 1399

EN 435

ISO 7619:1986 (ISO 48)

EN 433

ISO 4649

EN 13501-1

EN 425

EN 13893 Withstands diluted acids and alkalis
  No discoloration No cracks 83° IRH ± 5°
0.15 mm < 180 mm Cfl-s1 No damage 1.02

Color options

Black
40

Gray
74

Burnt Umber
78

Diablo Red
81

Silver Gray
88

Charcoal
90

Downloads

Product sheet

Checker  

Download (pdf)

Certificate

Checker CE certificate  

Download (pdf)

Chemical resistance table

Chemical resistance  

Download (pdf)

Installation instruction

Installation instructions  

Download (pdf)

Maintenance program

Maintenance Program  

Download (pdf)

Declaration of Performance

CHECKER  

Download (pdf)

Contact our specialists

Trelleborg rubber flooring for public spaces is available via our global network of selected distributors.

all countries

Trelleborg Engineered Coated Fabrics

All countries
Phone: +46 410 51866
customersupport.ecf@trelleborg.com
finland

RTV-Yhtymä OY                  

Finland
Phone: +358 40 583 3497
kohdelattiat@rtv.fi
france

Trelleborg Industrie SAS       

France
Phone: +33 (0)4 73 25 81 00
Fax: +33 (0)4 73 25 82 17
tes.serviceclients@trelleborg.com
italy

Formar Srl.                        

Italy
Phone: +39 0142 45 50 75
Fax: +39 0142 748 34
info@formar.it
norway

Trelleborg Industri A/S          

Norway
Phone: +47 22 90 49 00
Fax: +47 22 32 16 54
oslo.mail@trelleborg.com
singapore

Trelleborg S.E. Asia Pte Ltd 

Singapore
Phone: +65 6898 93 32 
Fax: +65 6898 93 03
swee.yew.siong@trelleborg.com.sg
sweden

Ehrenborg & Co                 

Sweden
Phone: +46 31 86 35 95
info@ehrenborg.se