OILMAT - Trelleborg Rubber Flooring - Trelleborg AB

OILMAT

Technical matting: Oil & hydrocarbon resistant

PROFILE

OILMAT profile

PATTERN

Circular studs (MC 2K1) - Circular studs (MC 7A) - Checker (MK)  

Overview

Features

Circular studs or checkered pattern

Advantages

Good resistance to animal or vegetable oils and fats (maximum + 50 ºC) and non-aromatic hydrocarbons  Conductor of electricity Thermal and acoustic insulation Excellent walking and standing comfort Non-slippery Easy to clean and low maintenance Noise, vibration, and cold propagation reduction

Benefits

 Safety Cleanliness, hygiene Comfort Service life

Applications

Suitable for industrial site.Indoor installations.Warehouses, aisles, locker rooms, machine or heavy equipment fronts, with fatty products projection.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face Circular studs MC 2K1: with fabric impression backing.
Circular studs MC 7A: buffed.
Checker: with fabric impression backing.
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

MECHANICAL

Rubber compound   NBR
Hardness ASTM D2240 70±5 Shore A
Abrasion resistance (5N) ISO 4649 ≤200 mm3
Residual indentation EN ISO 24323 ≤0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Sound insulation ISO 10140-3 12 dB
CHEMICAL RESISTANCE
Common cleaning products EN 423 Good

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black

3

±0.3

1000

±2%

10

±2% 3.8

MC 2K1

Black 3 ±0.3 1200 ±2% 10 ±2% 3.8 MC 2K1
Black 4.5 ±0.3 1000 ±2% 10 ±2% 5.4 MC 7A
Black 3 ±0.3 1400 ±2% 10 ±2% 3.8 MK

Downloads

Product sheet

OILMAT  

Download (pdf)

Brochure

Brochure rubber sheeting and matting  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.