ELECMAT - Trelleborg Rubber Flooring - Trelleborg AB

ELECMAT

Technical matting: electric insulation 

PROFILE

ELECMAT profile

PATTERN

Fine triangular ribbed (MT) - Wide ribbed M39 (MG) - Checker (MK) 

Overview

Features

Fine, wide grooved or checkered pattern.

Advantages

Elecmat offers electric insulation and noise, vibration, and cold propagation reduction. It is non-slippery with acoustic insulation and excellent walking and standing comfort

Benefits

Safety, comfort and service life.

Applications

Prevention of electric shock risk around high voltage electrical equipment, such as fuse boxes, control panels, switch gear and heavy machinery.

Identification

IDENTIFICATION

Branding

Fine ribbed: without branding or branded 30kV or 50KV following IEC EN 60243-1.
Wide ribbed: without branding.
Checker: branded 30KV following IEC EN 60243-1.

Back face Fabric impression.
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

Mechanical

Rubber compound   SBR NR
Hardness  ASTM D2240 70±5 Shore A
Abrasion resistance (5N)  ISO 4649 ≤200 mm3
Residual indentation EN ISO 24343 ≤0.15 mm
Dimensional stability ISO 10140-3 12 dB
Chemical resistance
Common cleaning products EN 423 Good

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern Dieletric strengh 
Grey

3

±0.3

1000

±2%

 10

±2% 3.7

MT

30KV
Grey 3 ±0.3 1200 ±2%  10 ±2% 3.7 MT 30KV
Grey 4.5 ±0.4 1000 ±2%  10 ±2% 6.2 MT 50KV
Grey 4.5 ±0.4 1200 ±2%  10 ±2% 6.2 MT 50KV
Grey 5 ±0.4 1200 ±2%  10 ±2% 6.1 MG 50KV
Grey 3 ±0.3 1400 ±2%  10 ±2% 4.1 MK 30KV
Depending on the manufacturing process there could be differences in some tonalities of the roll colors.
Colors of the sample kits and catalogs has to be considered as indicative.

Downloads

Product sheet

ELECMAT  

Download (pdf)

Brochure

Brochure rubber sheeting and matting  

Download (pdf)

ELECMAT D5230007 Certificate

ELECMAT D5230007  

Download (pdf)

ELECMAT S3206370 Certificate

ELECMAT S3206370  

Download (pdf)

ELECMAT 5013302 Certificate

ELECMAT 5013302  

Download (pdf)

ELECMAT S3206380 Certificate

ELECMAT S3206380  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.