CHECKER PLUS - Trelleborg Rubber Flooring - Trelleborg AB

CHECKER +

Technical matting: high performance

PROFILE

CHECKER + profile

PATTERN

Checker (MK)

Overview

Features

Checkered pattern.

Advantages

Checker matting offers high dimensional and color stability with high hardness and abrasion properties, which gives better transit resistance. It provides good scratch, wear and tear resistance, and adhesion to different possible substrates. It's non-slippery with thermal and acoustic insulation, reduces noise, vibration, and cold propagation. All of this combines with excellent walking and standing comfort and easy cleaning and low maintenance to offer the perfect solution.

Benefits

Safety, comfort and economy

Applications

Suitable for industrial sites, indoor installations. Warehouses, aisles, locker rooms, machine or heavy equipment fronts, with no specific chemical or mechanical requirements.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face Fabric impression
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, physical and chemical properties

Measured characteristics Standard Value

MECHANICAL

Rubber compound  
 SBR/NR
Hardness  ASTM D2240 70±5 Shore A
Abrasion resistance (5N)  ISO 4649  ≤200 mm3
Residual indentation  EN ISO 24343 ≤ 0.15
mm
Dimensional stability EN ISO 23999 ± 0.3 %
 Sound insulation  ISO 10140-3  12  dB
 CHEMICAL RESISTANCE
 Common cleaning products  EN 423  Good

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black

3

 ±0.3

 1400

 ±2%

 10

 ±2% 3.9

MK

Black 5  ±0.3  1400  ±2%  10  ±2% 6.9 MK
Other colours are available under request

Downloads

Product sheet

CHECKER PLUS  

Download (pdf)

Brochure

Industrial Rubber Sheeting and Matting  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.