RING - Trelleborg Rubber Flooring - Trelleborg AB

RING

Standard matting

PROFILE

RING profile

PATTERN

Honeycomb (MH) open - Honeycomb (MH) closed 

Overview

Features

Honeycomb design. Non-slip surface. Open or closed.

Advantages

 Non-slippery Thermal and acoustic insulation Noise, vibration, and cold propagation reduction High damping and insulation power Reduces tiredness and helps to increase productivity Mud-removing Easy to take up and clean Suitable to be used with wet and cold floors

Benefits

Safety Comfort Performance Economy Cleanliness

Applications

Heavy transit areas.Floor mats at work stations.The open variety has been developed for self-draining, and is especially appropriate for swimming pools, health resorts, beach areas, or any place where drainage is required.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face With support pivot pins.
Packaging Laid onto the pallet.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

MECHANICAL

Rubber compound  
 SBR
Hardness  ASTM D2240 70±5 Shore A
Abrasion resistance (5N)  ISO 4649  ≤250 mm3

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black

14

 ±1

 1000

 ±2%

 1.8

 ±2% 8

MH open

Black 22  ±1.75  800  ±2%  1.2  ±2% 15 MH open
Black 22 ±1.75 1000 ±2% 1.5 ±2% 15 MH open
Black 14 ±1 1000 ±2% 1.8 ±2% 9.5 MH closed

Downloads

Product sheet

RING  

Download (pdf)

Brochure

Brochure rubber sheeting and matting  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.