PINS - Trelleborg Rubber Flooring - Trelleborg AB

PINS

Standard matting

PROFILE

PINS profile

PATTERN

Finger-tip (MF)

Overview

Features

Finger-tip design. Non-slip surface.

Advantages

 Non-slippery Thermal and acoustic insulation Reduces tiredness and helps to increase productivity

Benefits

 Safety Comfort Performance Cleanliness

Applications

Shoe cleaning mats. Floor mats at work stations. Heavy transit areas.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face With support pivot pins.
Packaging In rolls.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

MECHANICAL


Rubber compound   SBR NR
Hardness ASTM D2240 65±5 Shore A
Abrasion resistance (5N) ISO 4649 ≤200 mm3
Residual indentation EN ISO 24343 ≤0.15 mm
Dimensional stability EN ISO 23999 ±0.3 %
Sound insulation ISO 10140-3 12 dB
CHEMICAL RESISTANCE      
Common cleaning products EN 423 Good

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black

10

 ±1

 1000

 ±2%

 10

 ±2% 7.5

MF

Black 16  ±1.4  1000  ±2%  8  ±2% 12.5 MF

Downloads

Product sheet

PINS  

Download (pdf)

Brochure

Brochure rubber sheeting and matting  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.