Industrial Checker® Stud - Trelleborg Rubber Flooring - Trelleborg AB

INDUSTRIAL CHECKER®STUD

Rubber flooring for a wide range of industrial applications

Profile
Pattern

Overview

Features

Industrial Checker has a checkered pattern and is available in four qualities with distinct features, including sound and vibration dampening, electrical insulation, oil resistance and additional durability.

Applications

The four qualities allow optimized solutions for diverse applications, such as around machinery and electrical equipment, and in oily environments, vehicle interiors and areas with heavy traffic. 

Advantages

A solution with many options: four qualities; two thicknesses (3 and 5 mm), both with and without polyester fabric backing; two colors, black or gray, depending on the application. 

Benefits

Contributes to a better, safer work environment, with sound insulating and vibration dampening. In addition, it is comfortable to walk and stand on, is extremely hardwearing and possesses a good anti-slip surface.

Our 4 different qualities 

Checker® Stud 1729

Checker® Stud 1729

Sound and vibration dampening
Trelleborg's standard industrial flooring quality – a black, homogenous, rubber floor covering for industrial applications. 
Applications: walkways and in front of machines and heavy equipment (where the demands for durability and oil resistance are lower), in forklifts, trucks and other vehicles, around machines, in drawers, on shelves.
Key characteristics: comfortable to walk and stand on, anti-slip surface, sound insulating, vibration dampening.
Checker® Stud 2394

Checker® Stud 2394

Oil resistant
Black homogenous, oil-resistant, antistatic material. 
Applications: suitable for oily environments and for use in areas where the flooring is used to conduct away electricity.
Checker® Stud 5485

Checker® Stud 5485

Electrically insulating
Grey, electrically insulating material.
Applications: for use around electric machinery and fuse boxes, same applications as 1729, and as kick protection on walls and pillars.
Key characteristics: electrically insulating, sound insulating, vibration dampening.
Checker® Stud 310

Checker® Stud 310

Extra durable
Checker Traffic is a homogenous type of rubber flooring. 
Applications: in vehicles, heavy industry workshops, changing rooms, players' tunnels, and under players' benches in ice rinks. Suitable for outdoor applications.
Key characteristics: extremely hardwearing, good anti-slip surface, weatherproof.

Electrical characteristics


Electrical Characteristics Electrical Penetration 

1729
Black

Insulating

 15kV / 3mm - 25kV / 5mm
5485
Gray
 25kV / 3mm - 42kV / 5mm
2394
Oil-resistant, black
Antistatic  -
310
Checker
Traffic Black
 -

Temperature range


Temperature Range (Continuous) °C Temperature Range (Temporary) °C

1729
Black

-15 / +70

-15 / +90
5485
Gray
-20 / +70 -20 / +90 
2394
Oil-resistant, black
-15 / +80 -15 / +100
310
Checker Traffic, black
-40 / +80 -40 / +90

Technical information

  Thickness (mm) Lengths (m) Width (m) Pattern Width (m) Hardness ISO 48 Residual indentation after loading, SS-EN 433 (mm) Weight (kg/m2) 3mm / 5mm Noise Reduction (db) NT ACOU 050  Chemical Resistance Abrasion (mm3), DIN 53516, 1/2 kg 
1729 Black

3 / 5

10

1.4

1.38

70

0.1

3.9 / 7.0

20 Resistant to diluted acids and alkalis 350
5485 Gray 75 4.1 / 7.3 300
2394 Oil-resistant, black 70 3.7 / 6.5 200
310 Checker Traffic, black  65 3.0 / 5.3  60

Downloads

Product Sheet

Industrial Checker Stud  

Download (pdf)

Installation Instructions

Installation Instructions  

Download (pdf)

Maintenance Program

Maintenance Program  

Download (pdf)

Chemical resistance

Chemical resistance table  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.