GROOVED - Trelleborg Rubber Flooring - Trelleborg AB

GROOVED

Standard matting

PROFILE

GROOVED profile

PATTERN

Fine triangular ribbed
(MT) - Rectangular ribbed (MR) - Wide ribbed (MG)

Overview

Features

Non-slip surface. Ribbed profiles.

Advantages

Non-slippery Thermal and acoustic insulation Noise, vibration, and cold propagation reduction

Benefits

Safety Comfort Economy

Applications

Cutting pieces for vehicles step treads, shelves,or racks covers. Cutting plates for protection of walls, columns,staircases, step stools, car trunks or vessels corridors.Indoor installations.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face Fabric impression
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

MECHANICAL

Rubber compound  
 SBR
Hardness  ASTM D2240 70±5 Shore A
Abrasion resistance (5N)  ISO 4649  ≤250 mm3

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black

3

±0.3

 1000

±2%

10

±2% 3.6 MT
Black 3 ±0.3 1200 ±2% 10 ±2% 3.6 MT
Black 2.5 ±0.3 1500 ±2% 15 ±2% 3.3 MR
Black 5.8 ±0.5 1000 ±2% 10 ±2% 6.9 MG
Black 5.8 ±0.5 1200 ±2% 10 ±2% 6.9 MG

Downloads

Product sheet

GROOVED  

Download (pdf)

Brochure

Brochure rubber sheeting and matting  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.