CIRCULAR - Trelleborg Rubber Flooring - Trelleborg AB

CIRCULAR

Standard matting: circular studs

CIRCULAR profile

CIRCULAR studs (MC 2K1)

Overview

Features

Non-slip surface with circular studs and thermal and acoustic insulation.

Advantages

Prevents the risk of people falling. It has good visibility and is easy to clean and low maintenance, also offering noise, vibration, and cold propagation reduction.

Benefits

Safety, cleanliness, hygiene, comfort and economy.

Applications

Flooring and matting for halls, corridors, ramps, stairs, elevators, in industrial premises and for indoor installations. WARNING: for public areas where more demanding safety is required, we advise the use of our fire resistant and low- and non-toxic smoke emission qualities.

Identification

IDENTIFICATION ID (mm)

Branding

Without

Back face Fabric impression
Packaging Rolled on cardboard tube Ø 80 mm.
Wrapping Black polyethylene film
Labelling Self-adhesive label indicating product name, dimensions, area in m², nominal weight and product code to allow product traceability.

Mechanical, Physical and Chemical Properties

Measured characteristics Standard Value

MECHANICAL

Rubber compound  
 SBR
Hardness  ASTM D2240 70±5 Shore A
Abrasion resistance (5N)  ISO 4649  ≤250 mm3

Dimensions

Colour  Thickness
mm
Width
mm
Length
m
Weight
kg/m2
Pattern
Black

3

 ±0.3

 1000

 ±2%

 10

 ±2% 4

MC 2K1

Black/Grey 3  ±0.3  1200  ±2%  10  ±2% 4 MC 2K1
 Depending on the manufacturing process, there could be differences in some tonalities of the roll colors.
Colors of the sample kits and catalogs has to be considered as indicative.

Downloads

Product sheet

CIRCULAR  

Download (pdf)

Brochure

Brochure rubber sheeting and matting  

Download (pdf)

Related products

Contact our specialists

Trelleborg delivers innovative, high performance rubber flooring solutions that maximize performance to meet your specific business needs.
Our dedicated and highly skilled staff are always on hand to provide seamless process support from initial idea to delivery and beyond.