Rollin Hi-Coat Plus

Hi-Coat Plus 115 / 135 / 195

Construction

Vulcan Hi-Coat Plus 115 / 135 / 195:
polymersurface new coating plate,
no fabrics, environmental-friendly: rubber free

Pre-press advantages

  • 83° Shore A
  • Fast and accurate cad cutting
  • Easy to strip with clear and visible cut lines
  • Easy to be handled and re-used
  • Press room advantages

  • No fabrics pattern
  • No back-trapping
  • Interchangeable with most polymer surfaced
           products without adjustment of packing or
           stripes
  • Exceptional sharp lines on knock-out
  • Very good lay-down of the varnish
  • The product at a glance, thickness  1,15 mm

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Blue

    Polymer

    Cast

    1,15 mm (0,045") +/- 0,05 mm (0,002”)

    Polyester

    0,35 mm (0,014”)

    0,80 mm (0,031”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE
     CAD cutting into the mylar might reduce mechanical properties of the coating plate

    The product at a glance, thickness 1,35 mm

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Blue

    Polymer

    Cast

    1,35 mm (0,053”) +/- 0,05 mm (0,002”)

    Polyester

    0,35 mm (0,014”)

    1,00 mm (0,039”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE
    CAD cutting into the mylar might reduce mechanical properties of the coating plate

    The product at a glance, thickness 1,95 mm

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Blue

    Polymer

    Cast

    1,95 mm (0,077”) +/- 0,02 mm (0,0007”)

    Polyester

    0,35 mm (0,014”)

    0,80 mm (0,031”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE
    CAD cutting into the mylar might reduce mechanical properties of the coating plate

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com

    New Coating Plates

    Visit PrintingInsights on youtube for latest video on coating