Rollin Hi-Coat

Hi-Coat 115 / 135

Construction

Rollin Hi-Coat 115 / 135 : rubber-surface
new coating plate,
no fabrics

Pre-press Advange

  • Knock-out areas without strings
  • Fast and accurate cad cutting
  • Easy to strip with clear and visible cut lines
  • Easy to be handled and re-used
  • Press room advantages

  • No fabrics pattern
  • Reduced back trapping
  • Softer surface and reduced hardness
  • Consistent coating transfer over long runs
  • The product at a glance 115

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS THICKNESS
    (inch) 
    CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Blue

    Rubber

    0,6

    1,15 mm (0,045”) +/- 0,05 mm (0,0002”)

     .045/.053 Polyester

    0,35 mm (0,014”)

    0,80 mm (0,031”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE  CAD cutting into the mylar might reduce mechanical properties of the coating plate

    The product at a glance 135

    COMPATIBILITY PRINTING
    SURFACE COLOUR
    SURFACE  SURFACE ROUGHNESS
    (Ra micron)

    NOMINAL THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
    Aqueous and UV coatings Blue

    Rubber

    0,6

    1,35 mm (0,053”) +/- 0,05 mm (0,0002”)

    Polyester

    0,35 mm (0,014”)

    1,00 mm (0,039”)

     ADDITIONAL INFORMATION
    CUTTING ADVISE  
     CAD cutting into the mylar might reduce mechanical properties of the coating plate

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com

    New Coating Plates

    Visit PrintingInsights on youtube for latest video on coating