Printec 115/135

115 /135

Main Applications

Coating

Construction

Printec 115/135 is available in  1 ply + polyester
(1,15 mm and 1,35 mm) thickness

Key performance

•Polyester Backed Coating Blankets
•Easily strips to compressible layer or mylar
•Easy Wash up
•Compatible with Aqueous and UV coatings
•Reduction of setup operations

The product at a glance 115 / 135

COMPATIBILITY PRINTING
SURFACE COLOUR
SURFACE  SURFACE ROUGHNESS (μm)
THICKNESS CARRIER CARRIER THICKNESS CUTTING DEPTH
Aqueous and UV coatings Blue

Rubber

1,00 a 1,35

1,15/1,35

Polyester

0,35

0,80/1,00

 ADDITIONAL INFORMATION
APPLICATIONS  Coating

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com

New Coating Plates

Visit PrintingInsights on youtube for latest video on coating