Vulcan Zenith

Zenith

Main Applications

Commercial Sheetfed

Construction

Vulcan Zenith is available in 3 ply -1.96 mm thickness

Key performance

• Very good half tone reproduction and overall printing quality
• Proper shock mark absorption
• Excellent paper smash resistance
• Low-end commercial applications

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGTH (N/mm) WATER & SOLVENT PROTECTION
Hybrid Blue

1,96

240

1,2

<0,9

>60

No

 ADDITIONAL INFORMATION

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com