Rollin Compak

Compak

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Rollin Compak is available in
1.95 mm thickness, 3-ply

Key performance

•High printing quality
•Higher paper smash resistance
•Easy blanket set up on machine
•High compressibility
•Suitable for packaging printing

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
PRINTING
SURFACE FINISH
 
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
Hybrid Dark green Micro buffed polished

1,96

250

0,6

<0,9

>60

No

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com