Rollin Synchro

Synchro

Main Applications

Newspaper Coldset

Construction

Rollin Synchro is available in 3-ply,
(1,96 mm) thickness

Key performance

  • Durability Combined with Excellent Printing due to the unique carcass
  • Implements all benefits of the Dynatech System:
  • Better vibration absorption
  • Less gears streaking marks
  • Higher paper smash resistance
  • Blanket consistency and high performance
  • Excellent rebondaubility
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION NEW TECHNOLOGYY
    Hybrid Light Blue

    1,96

    250

    1,0

    Neutral

    <0,9

    >60

    Yes

    Dynatech System
     ADDITIONAL INFORMATION
    DYNATECH SYSTEM
     Special rubber compound user for the compressibile layer

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com