Printec 717

717

Main Applications

Plastic Pot

Construction

Printec 717 is available in 3 ply
(1,70 mm) thickness

Key performance

•Very high abrasion resistance
•BR rubber (polybutadiene)
•Long life blanket to print more cup/pot per blanket
•High thickness consistency ensuring a constant ink transfer
•Customized for all different presses

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE
ROUGHNESS
(μm)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
Conventional Purple
1,70

N/A

0,50 to 1,00

< 2

 >58  No
 ADDITIONAL INFORMATION
APPLICATIONS  BR rubber

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com