Printec 865

865

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Printec 865 is available in 3-ply,
1,95 mm thickness.

Key performance

•Ideal for commercial applications
•Suitable also for wide choice of packaging applications
•Superior blanket durability
•Very high print quality

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
Conventional Dark Green

1,95

250

1,2

<0,9

>60

No

 ADDITIONAL INFORMATION
CONSTRUCTION   The special carcass construction offers excellent mechanical resistance

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com