Printec 835

835

Main Applications

Metal Decorating

Construction

Printec 835 is available in 3 ply,
1,95 mm thickness.

Key performance

•Ideal for UV multi-colour presses
•Excellent half tone reproduction and ink transfer coverage
•Extreme quick release
•High UV chemical resistance

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
UV Light Green

1,95

400

0,8

<0,9

>60

No

 ADDITIONAL INFORMATION
DESIGN   Specifically designed for UV multi-colour presses

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com