Printec 8263

8263

Main Applications

2-Piece Can

Construction

Printec 8263 is available in 3 ply (1,97 mm) thickness

Key performance

•Self-adhesive blanket specifically designed for 2-piece can printing
•The laser engraved blanket ensures high and reliable printing
•The advanced acrylic adhesive provides strong adhesion
•Printec 8263 can be easily removed from the cylinder
•The mechanical resistance is extremely high
•The top face can be laser engraved with extreme precision
•Unique feature: cream color of the layer under the top face allows a better control of the engraved design

The product at a glance

 PRINTEC INK COMPATIBILITY PRINTING
SURFACE
COLOUR
THICKNESS (mm)  TOP THICKNESS (mm)
AVERAGE LOAD VALUE
N/cm2 @ 0,20 mm Indentation

SURFACE ROUGHNESS
(μm)

TENSILE STRENGHTS
(kgf/cm)
8263 laser engraved Conventional   Purple 1,97  0,6  115   0,90 > 30 
 263 Conventional
 Purple

 1,97

0,5

115

0,90

> 30

ADDITIONAL INFORMATION
8263 laser engraved   UNIQUE FEATURE    Cream color of the layer under the top to better control the engraved design

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com