Rollin Plasticote

Rollin Plasticote

Glue applicators for Tissue converting lines. Rollin Plasticote range is a rubber covering specially developed for all coating positions. It is designed to grant a wide scope of chemical compatibility.

Thanks to its outstanding surface properties (roughness, energy), it delivers an homogeneous glue coating all log long, preserving softness and preventing waste.

rollin
Trelleborg Glue Applicator Tissue Rollers
BENEFTIS

Added value

  • Outstanding lifetime
  • Optimal transfer
  • Homogeneous coating
  • Key performance

  • Low surface energy
  • Low surface roughness
  • Abrasion resistance
  • Dimensional stability
  • Smooth surface
  • Good chemical compatibility
  • The product at a glance

     HARDNESS
     MAXIMUM LINEAR LOAD  MAXIMUM WORKING SPEED  COLOUR
     50 to 70 Sh A

     up to 30 kg/lcm

     800 m/min

     Black

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________