Rollin Multiplast

Rollin Multiplast

Embossing for polyvalent converting lines. Because Tissue products are constantly at the edge of new technologies and innovation, converters must be able to shift rapidly from one configuration to another. Rollin Multiplast is Trelleborg's state of the art rubber covering specially designed for polyvalent converting lines, i.e. producing both toilet paper and kitchen and household towels. An increased elasticity delivers a high resilience able to cope with a wide range of pattern height. Meanwhile, Multiplast gets the same advanced technology of the Rollin embossing solutions, hence it delivers outstanding performances vs. abrasion & mechanical stress.

Trelleborg Embossing Tissue Rollers 2


  • Easy matching with different product configurations
  • Suitable for a wide range of load
  • Perfect thickness of the substrate
  • Extended lifetime
  • Faithful pattern reproduction
  • Homogeneous production quality
  • Reduced maintenance
  • Key performance

  • High resilience allowing embossing of  various patterns
  • Extended mechanical stress resistance
  • Abrasion resistance
  • The product at a glance

     55 Sh A

     up to 60 kg/lcm

     800 m/min


    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service


    phone: +33(0)389 384 213