Top Squeeze & XL Squeeze

Top Squeeze & XL Squeeze

Top Squeeze & XL Squeeze are the range of squeezing rollers developed specifically for steel, tin and aluminium plates production lines. Top Squeeze delivers excellent squeezing quality which will appreciably improve the lifetime of the roller coverings.

XL Squeeze is implemented on lines with severe working condition in terms of abrasion, chemical resistance and mechanical stress.

rollin
Trelleborg TOP Squeezee
aPPLICATIONS
  • Pickling 
  • Cleaning
  • Continuous annealing
  • Galvanization
  • Tinning
  • Electrolytic zinc coating
  • KEY PERFORMANCE
  • Reduction of the maintenance costs
  • Improved operational disposability of the rollers
  • Optimum squeezing
  • Abrasion resistance
  • Improved lifetime between grindings
  • Perfect cohesion with the metallic core
  • Cut and shear resistance
  • Multi-layer system for a better protection of the metallic core against corrosion
  • The product at a glance

       HARDNESS
     MAXIMUM
     LINEAR  LOAD
     MAXIMUM
     WORKING SPEED
     TEMPERATURE
     RESISTANCE 
     CHEMICAL RESISTANCE  ABRASION
     RESISTANCE
    CUR RESISTANCE   COLOUR
     Top Squeeze   50 to 90 ShA

     50 kg/lcm

     800 m/min

     110-120°c  Acidic medium
     Alkaline medium
    Very Good
    Very Good
     Good
     Good

     Green

     XL Squeeze  50 to 90 ShA  50 kg/lcm  800 m/mn  100-120°c
     Acidic medium
     Alkaline medium
     Excellent
     Excellent
     Exceptional  Exceptional
     Fuchsia

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________