Rollin Resistoplast



Trelleborg Resistoplast is a state of the art rubber covering specially designed for embossing applications for all types of tissue products and patterns.

Offering faithful pattern reproduction and boosting line efficiency, Trelleborg Resistoplast offers an exceptional lifetime and a resistance to mechanical stress enhancing better performance: 1. Vs paper wraps; 2. Vs overheating: 3. Vs ageing. This innovative solution is the best combination between elasticity and abrasion resistance. To converters, it means delivering hard savings  through homogeneous outputs all along an extended lifespan of the rubber rolls and cost avoidance thanks to reduced maintenance.



  • PVC & plastics
  • Adhesives
  • Flexible packaging
  • Wood and stratified materials
  • Flexible packaging for food and beverages

    Added value

  • Faithful pattern reproduction 
  • Perfect thickness of the substrate
  • Matching with high speed conditions
  • Homogeneous production quality
  • Outstanding lifespan
  • Reduced maintenance
  • Waste reduction

    Elasticity and abrasion

  • Consistant hardness
  • High resilience (fast elastic recovery to the original shape)
  • Abrasion resistance 
  • Mechanical stress resistance 
  • Suitable for both point-to-point, nested and random embossing technologies
  • The product at a glance

     45 to 70 Sh A

     up to 60 kg/lcm

     800 m/min


    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service


    phone: +33(0)389 384 213




    Contact form

    Please fill in and send. 
    To keep you constantly updated subscribing to our Newsletter.