Rollin Press Plast Gold

Rollintest

PressPlast Gold

A perfect solution for paper and packaging applications when both elasticity and hardness are needed. Because product lay-outs become more and more complex, the Trelleborg Pressplast Gold is the perfect solution when both elasticity and hardness are needed on counterpart rollers. As a result, counterparts resist to doubling effects and wraps, therefore delivering outstanding lifespan and saving maintenance down times. Pressplast Gold is the sole covering combining the advantages of both paper rolls and rubber rolls. which is the perfect solution when both elasticity and hardness are needed on counterpart rollers. As a result, counterparts resist to doubling effects and wraps, therefore delivering outstanding lifespan. 

APPLICATIONS

Extrusion and Lamination Solutions

 various solutions for:
  • Foils 
  • Paper
  • Flexible packaging
  • Floor and wall coverings
  • Wood and stratified materials
  • Calendering and Thermo-forming solutions for:
  • PP 
  • PVC
  • PE
  • BENEFITS

    Added value

  • Extended lifetime, preventing breaking-in periods
  • Faithful pattern reproduction 
  • Homogeneous production quality
  • Perfect smoothness of reverse side of the substrate
  • Reduced maintenance
  • KEY PERFORMANCE

    Accelerating performance

  • Narrow NIP thanks to increased specific pressure
  • Extended mechanical stress resistance
  • Abrasion resistance
  • Increased release properties
  • The product at a glance

     HARDNESS
     MAXIMUM  LINEAR  LOAD  MAXIMUM WORKING SPEED  COLOUR
     100 ShA

     up to 100 kg/lcm

     600 m/min

     Green

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________


    Contact form

    Please fill in and send. 
    *
    *
    *
    *
    *
    *
    *
    *
    To keep you constantly updated subscribing to our Newsletter.
    *