Rollin LGH

Rollintest

LGH

This special product is a cork take-up strip which associates three components. The first component is Cork for its exceptional driving ability. The second one is a tailor-made rubber compound specially developed for a good abrasion resistance. The third one is a mechanical resistant textile support allowing an easy-fitting and disassembly of the tap.

rollin
Trelleborg rubber covering tapes LGH

Cork take-up strip

APPLICATIONS
Cork confers to this strip a particular driving capacity, for all fine and sensitive supports:
  • Plastic films
  • PVC
  • Not woven
  • Food packaging
  • Tissue
  • Paper
  • Food
  • KEY PERFORMANCE
  • Cork, material with particular driving characteristics
  • A tailor-made elastomeric recognized for its wearing resistance
  • A textile base allowing an easy fitting and dismantling
  • 2 thicknesses to optimize maintenance costs
  • The product at a glance

     THICKNESS (mm)
     WIDTH (mm)  LENGTH  TEMPERATURE OF USE
     1,0 and 1,6 (+/- 0,2)

     from 25 to 1000 (+/- 3)

     100 (+12/-0 m)

     110°c

  • High abrasion and friction resistance
  • Available also in self-adhesive version
  • Custom-made solutions available upon request
  • Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    call us

    Customers' Service

    WORLD-WIDE

    phone: +33(0)389 384 213

    ____________________________________________

    EMAIL TO:

    rollin@trelleborg.com

    ____________________________________________


    Contact form

    Please fill in and send. 
    *
    *
    *
    *
    *
    *
    *
    *
    To keep you constantly updated subscribing to our Newsletter.
    *