Along with commercial sheetfed, heatset and coldset, the printing world includes a powerful mix of special applications. Security printed products include currency, cheques, plastic bank and credit cards, tax bands and seals, passports and ID cards, licences, certificates, tickets and various devices, such as holograms that are used to authenticate items.
Trelleborg provides brand-new blankets for presses and machinery designed for these kinds of applications. Due to our broad knowledge of various printing technologies, as such coldset, heatset and sheetfed, our team at the product development center in Italy developed a selected range of solutions for security printing.
Trelleborg's printing blanket solutions are tailored to meet specific requirements and an ongoing technical support is always available in every part of the world.
For quote or support email to printingsm@trelleborg.com
| WEIGHT GR/M2 | THICKNESS (mm) |
TENSILE STRENGHTS WARP/WEFT (N/5cm) | ELONGATION AT BREAK WARP/WEFT (%) |
CURE STATUS | TABER ABRASION Weight 500g well H22 cycles 500 (%) |
|---|---|---|---|---|---|
| 500±30 | 0,50 + 0,04 -0,03 |
Standard ISO 1421 ≥1400 / ≥250 |
Standard ISO 1421 ≤8 / ≤20 |
Cured |
Standard ISO 5470 ≤7 |
| ADDITIONAL INFORMATION | |||||
| APPLICATIONS | Printing of: banknotes, checks and holograms | ||||
| WEIGHT GR/M2 | THICKNESS (mm) |
TENSILE STRENGHTS WARP/WEFT (N/5cm) | ELONGATION AT BREAK WARP/WEFT (%) |
CURE STATUS | TABER ABRASION Weight 500g well H22 cycles 500 (%) |
|---|---|---|---|---|---|
| 500±30 | 0,50 + 0,04 -0,03 |
Standard ISO 1421 ≥1400 / ≥250 |
Standard ISO 1421 ≤8 / ≤20 |
Cured |
Standard ISO 5470 ≤7 |
| ADDITIONAL INFORMATION | |||||
| APPLICATIONS | Printing of: banknotes, checks and holograms | ||||
NORTH AMERICA
phone: (800) 344-0714
____________________________________________
LATIN AMERICA
phone: +54 9 11 3045 8814
____________________________________________
BRAZIL
phone: +5511-4772-8818
____________________________________________
EUROPE, AFRICA, OCEANIA & ASIA
phone: +39 0371 406321
____________________________________________
EMAIL US AT: