Trelleborg Printing - Vulcan Metal Times

Metal Times

Main Applications

Newspaper

Construction

Vulcan Metal Times is available
in 2-ply.

Key performance

•Improved smash resistance
•Improved reboundability for better performances
  with very long runs
•Optimized ink water transfer
•Suitable for all Newspaper presses

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
METAL BASE COMPRESSIBLE LAYER PAPER FEEDING
Hybrid Blue

According to manufacturer drawing

250

1,2

Stainless steel 0,2 mm

Microspheres closed cells

Neutral / Slighty positive

 ADDITIONAL INFORMATION
APPLICATIONS  Newspaper

Download

Vulcan Metal Times

 

Download (pdf)

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com