Vulcan Strippable

Strippable

Main Applications

Coating & Varnishing

Construction

Vulcan Strippable is available in 3/4-ply,
067”/077” - 1,71/1,96 mm thickness

Key performance

  • Smooth, Cast Finish Prevents Streaking: The cast finish transfers coatings uniformly and allows excellent sheet release, even with matte coatings.
  • Ideal for Spot or Flood Coatings: Uniquely engineered to deliver excellent results with inline units using varnish or aqueous coatings.
  • Generous Relief with Consistent Edge: the top layer can be easily stripped away by hand or CAD equipment to a .040” relief (4 Ply) with no risk of stencil lift or seperation.

  • The product at a glance

    COATING COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  THICKNESS 
     (inch)
    ADHESIVE BACKED CARRIER CARRIER THICKNESS (inches) CUTTING DEPTH (inches)
    Aqueous/UV Blue

    1,71 / 1,96

     .067/.077

    No

    Fabric

    N/A

    .035/.039

     ADDITIONAL INFORMATION
    APPLICATION  2 layer foam

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com