Trelleborg | Sava Coating

Sava Coating and Varnishing

Coating and Varnishing become an even more critical application which enables to enhance modern graphic design. 
When it comes to the offer under Sava product range, printers can find printing blankets with special performance for coating and varnishing jobs.

Coating Plate

Fabric-less coating plate designed to be used with both UV and Aqueous coatings, 

Watch our new clip and visit the PrintingInsights channel: PrintingInsights
Sava
Trelleborg sava
4Products

Showing 0 of 4 product

Load More