Rollin Strip

Strip

Main Applications

Coating & Varnishing

Construction

Rollin Strip is available with
1,96 mm thickness.

Key performance

  • Specifically designed for strippable and varnishing applications
  • Smooth varnish laydown
  • Easy to strip due to the special compressible layer
  • Excellent ink transfer and high resistance to ink pick up
  • Suitable for flood, spot, knock out coating applications
  • The product at a glance

    TYPE OF VARNISH PRINTING
    SURFACE COLOUR
    SURFACE THICKNESS (mm) CARRIER CARRIER THICKNESS Ra (micron) CUTTING DEPTH (mm)
    Aqueous/UV Light Blue

    Rubber

    1,96

    Fabric

    -

    0,6

     ADDITIONAL INFORMATION

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com