Vulcan Folio UV

Folio UV

Suitable to be used in Commercial Sheefed applications with UV inks, Vulcan Folio UVshows the same performance of the sister style Vulcan Folio.

Main Applications

Commercial Sheetfed

Construction 

Vulcan Folio UV is available in 3 ply,
1,96 mm thickness

Key performance

  • Specifically designed for UV inks
  • Excellent half tone reproduction
  • Reduced gauge loss
  • Implements all benefi ts of the Dynatech System:
  •    Better vibration absorption
  •    Less gears streaking marks
  •    Higher paper smash resistance
  •    Blanket consistency
  •    Excellent reboundability
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    UV Purple

    1,96

    230

    0,8

    <0,9

    >60

    No

     ADDITIONAL INFORMATION


       Top quality printing

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com