Vulcan Alto Plus

Alto Plus

Main Applications

Heatset

Construction

Vulcan Alto Plus is available in 3-4 ply,
1,70-1,95 mm thickness

Key performance

  • Specifically designed for wide format web heatset presses
  • Slightly positive paper feed
  • Very good stability and versatility
  • Long blanket lifetime
  • Hight print quality
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Light Green

    1,70-1,95

    250

    0,8

    Slightly Positive

    <0,9

    >60

    Yes

     ADDITIONAL INFORMATION
    PRESS FORMAT   
     Premium choice for Heatset

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com