Vulcan Mytho

Mytho

Main Applications

Heatset

Construction

Vulcan Mytho is available in 3-ply,
1,70 mm thickness

Key performance

Specifically designed with the Feed-0 technology, which sets improved performance in terms of:
  • Optimum paper feed tension
  • Reduced risks of paper breaks
  • Easier control of colour register during the start-up
  • Improved paper wastage control
  • Improved paper release and reverse pilins
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION  NEW TECHNOLOGY
    Hybrid Bright Red

    1,70

    250

    0,8

    Neutral

    <0,9

    >60

    Yes

     Feed-0
     ADDITIONAL INFORMATION
    PRESS FORMAT
     Suitable for large size presses

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com