Recently introduced into the Trelleborg family of printing blankets for offset printers, Sava® solutions show significant benefits in specific applications such as sheet-feed offset printing.
The benefits in sheetfeed are mostly related to the construction technology used for the Sava Advantage range. We refer to the ’cord’ technology, which offers dimensional stability, good resilience and impact resistance combined with a long working life and excellent print quality.
This section of the website shows the complete offers, segmented by printing application technology.
We use cookies to provide you with a better service. Carry on browsing if you're happy with this, or find out how to manage cookies and read our Privacy notice .