Rollin Wish

Wish

Main Applications

Commercial Sheetfed

Packaging (paper and cardboard)

Construction

Rollin Wish is available in 4 ply,
1,96 mm thickness.

Key performance

•Suitable for hybrid printing with both UV and
conventional inks
•Increased durability thanks to the top surface strong
chemical resistance
•Increased blanket lifetime to maximize the cost per copy
•Sharp half tone for high quality requirements

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
Hybrid Light blue

1,96

250

0,6

<0,9

>60

No

 

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com