Commercial Sheetfed
Packaging (paper and cardboard)
INK COMPATIBILITY | PRINTING SURFACE COLOUR |
THICKNESS (mm) | AVERAGE LOAD VALUE N/cm2 @ 0,23 mm Indentation |
SURFACE ROUGHNESS (Ra micron) |
ELONGATION (%) | TENSILE STRENGHTS (N/mm) | WATER & SOLVENT PROTECTION |
---|---|---|---|---|---|---|---|
UV | Red |
1,96 |
250 |
0,8 |
<0,9 |
>60 |
No |
ADDITIONAL INFORMATION | |||||||
ADDED FEATURES | Dynatech HUV, LED UV |
NORTH AMERICA
phone: (800) 344-0714
____________________________________________
LATIN AMERICA
phone: +54 9 11 3045 8814
____________________________________________
BRAZIL
phone: +5511-4772-8818
____________________________________________
EUROPE, AFRICA, OCEANIA & ASIA
phone: +39 0371 406321
____________________________________________
EMAIL US AT: