Rollin Graffity Plus

Graffity Plus

Main Applications

Newspaper Coldset

Construction

Rollin Graffity Plus is available in 3 ply,
1,95 thickness

Key performance

  • Excellent half tone reproduction and reduced gain on press
  • Positive paper feed
  • Implements all benefi ts of Dynatech System:
  • Better vibration absorption
  • Less gears streaking marks
  • Higher paper smash resistance
  • Blanket consistency
  • Excellent rebondaubility
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION  NET TECHNOLOGY
    Hybrid Blue

    1,95

    250

    0,8

    Positive

    <0,9

    >60

    Yes

    Dynatech System
     ADDITIONAL INFORMATION


    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com