Rollin Avenir

Avenir

Main Applications

Heatset

Construction

Rollin Avenir is available in 3 ply,
1,70 mm thickness

Key performance

  • Quick rebound at high speeds
  • Excellent print quality and improved blanket durability
  • Very good edge marking resistance
  • High swelling resistance
  • Optimum gauge control
  • Ideal for large size presses
  • The product at a glance

    INK COMPATIBILITY PRINTING
    SURFACE COLOUR
    THICKNESS (mm)  AVERAGE LOAD VALUE
    N/cm2 @ 0,23 mm Indentation
    SURFACE ROUGHNESS
    (Ra micron)
    FEED FEATURES ELONGATION (%) TENSILE STRENGHTS (N/mm) WATER & SOLVENT PROTECTION
    Hybrid Blue

    1,70

    250

    0,8

    Slightly positive

    <0,9

    >60

    Yes

     ADDITIONAL INFORMATION
     Suitable for large size presses

    Keep in contact

    Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

    Call us

    Customers' Service

        

    NORTH AMERICA 

    phone: (800) 344-0714

    ____________________________________________

    LATIN AMERICA

    phone: +54 9 11 3045 8814

    ____________________________________________

    BRAZIL 

    phone: +5511-4772-8818

    ____________________________________________

    EUROPE, AFRICA, OCEANIA & ASIA 

    phone: +39 0371 406321

    ____________________________________________


    EMAIL US AT:

    printingsm@trelleborg.com