Rollin One

Rollin One

Main Applications

Business Forms

Labels

Construction

Rollin One is available in 1-ply, 0,90/0,95/1,00/1,05 mm thickness.

Key performance

•Sticky back blanket
•Very flexible and soft carcass for easy mounting
•High print quality
•Very versatile: suitable for labels & envelopes printing
•Adhesive: clean and easy removal from the cylinder

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm
Indentation
SURFACE ROUGHNESS
(Ra micron)
Hybrid Blue

0,90/0,95/1,00/1,05

250

0,80

 ADDITIONAL INFORMATION
APPLICATIONS Easy mounting

Download

Rollin One APAC SEA

 

Download (pdf)

Rollin One APAC SWA

 

Download (pdf)

Rollin One EMEA

 

Download (pdf)

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com