Trelleborg - Printec 862

Printec 862

Main Applications

Commercial Sheetfed

Construction

Printec 862 is available in 2-ply,
1,95 mm thickness.

Key performance

•Ideal for commercial printing jobs
•Suitable also for metal decorating and packaging
printing jobs
•Good blanket durability
•Good print quality
•Excellent mechanical resistance

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGHTS (N/mm)
Hybrid Blue

1,95

250

0,4 - 0,8

<1

>110

 ADDITIONAL INFORMATION
CONSTRUCTION   The special carcass contruction offers excellent mechanical resistance

Download

Printec 862

 

Download (pdf)

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com

Contact form

Please fill in and send. 
*
*
*
*
*
*
*
*
To keep you constantly updated subscribing to our Newsletter.
*