Printec 788

788

Main Applications

Security Printing

Construction

Printec 788 is available in 3-ply,
1,70 mm tickness

Key Performance

•Specifically designed for currency printing
•Perfect solid printing and ink transfer
•Suitable for fine details reproduction
•Very robust carcass to provide stability on press

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGTH (N/mm) MICRO HARDNESS (IRHD)
 
PRINTING SURFACE FINISH
Conventional Blue

1,70 +/- 0,02

Non compressible blanket

1,1

<0,9

>60

 76
 Micro Buffed printing surface finishing
 ADDITIONAL INFORMATION    
APPLICATIONS
 Security printed products
   

Download

Printec 788

 

Download

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com

Contact form

Please fill in and send. 
*
*
*
*
*
*
*
*
To keep you constantly updated subscribing to our Newsletter.