Rollin Intaglio

Intaglio

Main Applications

Security Printing

Construction

Rollin Intaglio is available in 1-ply,
0,50 mm thickness

Key performance

• Blanket used as impression cylinder with extremely high stability and mechanical resistance
• Surface able to allow a proper foil release and excellent ink transfer even at low pressure
• High temperature resistance over 100 °C

The product at a glance

INK COMPATIBILITY PRINTING
SURFACE COLOUR
THICKNESS (mm)  AVERAGE LOAD VALUE
N/cm2 @ 0,23 mm Indentation
SURFACE ROUGHNESS
(Ra micron)
ELONGATION (%) TENSILE STRENGTH (N/mm)
N.A Black

0,50

N.A.

N.A.

≤8/ ≤20

≥1400 / ≥250

 ADDITIONAL INFORMATION
APPLICATIONS
 Security Printing

Download

Rollin Intaglio

 

Download (pdf)

Keep in contact

Questions about our products, services or how to get them? Please call us or use this contact form to send us your enquiry 

Call us

Customers' Service

    

NORTH AMERICA 

phone: (800) 344-0714

____________________________________________

LATIN AMERICA

phone: +54 9 11 3045 8814

____________________________________________

BRAZIL 

phone: +5511-4772-8818

____________________________________________

EUROPE, AFRICA, OCEANIA & ASIA 

phone: +39 0371 406321

____________________________________________


EMAIL US AT:

printingsm@trelleborg.com

Contact form

Please fill in and send. 
*
*
*
*
*
*
*
*
To keep you constantly updated subscribing to our Newsletter.